banner image
banner image
engine image

Mid-size equipment is the backbone of every fire department, from EMT vehicles to hook and ladder trucks. The 2007 ISC is the best power for this equipment, designed to run stronger than ever with exceptional dependability. Not only does it have more powerful performance, it is quiet, making communications in the cab easier.

The totally integrated ISC design includes our proven cooled-EGR subsystem, a High Pressure Common Rail fuel injection system, patented VG Turbo, Cummins Particulate Filter and a crankcase ventilation system. Add the optional compression brake, and it even stops better with more than 330 braking hp.

And that's just the start of all the features the ISC has to help your fire and emergency vehicles on call, every minute of every day.

The ISC is also designed to keep operating costs in check, with long maintenance intervals and excellent fuel economy. Ratings range from 260-360 hp.

 

Engine ModelAdvertised hpPeak TorqueGoverned Speed
ISC 3603601050 @ 14002200
ISC 3303301000 @ 14002200
ISC 3153151000 @ 14002200
ISC 300300860 @ 13002200
ISC 285285800 @ 13002200
ISC 260260800 @ 13002200

Heavy-duty components such as articulated-steel-top pistons and roller camshaft followers are standard, along with a self-tensioning belt drive system to increase belt life. A high-efficiency lube cooler lowers oil temperatures and improves lubrication. Put all that together with Six Sigma design practices, and you've got an engine that is built to run long and strong, in every type of fire apparatus and emergency vehicle.

Specifications.
Advertised Horsepower260-360 hp194-268 kW
Peak Torque800-1050 lb-ft1085-1424 N•m
Governed Speed2200 rpm
Clutch Engagement Torque500 lb-ft678 N•m
Number of Cylinders6
Oil System Capacity6.3 U.S. gallons23.8 liters
System Weight1,680 lb762 kg
Engine (Dry)1,630 lb739 kg
Aftertreatment*50 lb23 kg

*Increase over standard muffler

 

  • Enhanced High Pressure Common Rail Fuel System - Delivers optimum balance of performance, emissions control and fuel economy across the entire operating range.
  • Full-Authority Electronic Controls - Higher microprocessor capacity and speed for optimum control of the engine and aftertreatment.
  • Cooled Exhaust Gas Recirculation - Lowers combustion temperatures for reduced emissions and optimized mpg.
  • Variable Geometry Turbocharger - Enhanced response and control with electric actuation for infinite adjustment, providing exact boost across the operating range. Sliding-nozzle design increases reliability, durability.
  • Cummins Particulate Filter - Fully integrated for uncompromising performance, reliability. Reduces particulate matter 90%.
  • Crankcase Ventilation System - coalescing filter only needs replacement every 3rd to 4th oil change.
  • Low Maintenance - Long oil change intervals maintained. Cummins Particulate Filter will go 200,000-400,000 miles (320,000-640,000 km) in a typical duty cycle for most vehicles before it needs cleaning.
  • Heavy-Duty Features - Replaceable wet liners, roller followers, by-pass oil filtration, targeted piston cooling, robust valve train and more.
Maintenance Intervals.
 MilesKilometersHours Months
Oil and Filter15,000 mi / 24,000 km5006
Primary Fuel Filter15,000 mi / 24,000 km5006
Secondary Fuel Filter30,000 mi / 48,000 km1,00012
Coolant FilterNone*None*None*
Overhead Adjustment150,000 mi / 241,500 km5,00048
Coalescing FilterEvery 3rd to 4th Oil Change
Particulate Filter200,000-400,000 mi (320,000-640,000 km)

*If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter.

 

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.