banner image
banner image
image of engine

Cummins ISX handles the largest fire equipment with ease. Every time.

Its unique dual overhead camshaft design delivers high performance and exceptional braking. The first cam drives high-pressure fuel injection for clean, responsive power. The second cam includes a dedicated set of lobes for the operation of the integrated engine brake, in addition to operating the intake and exhaust valves. High-pressure fuel injection gives the ISX cleaner, more complete combustion. The VG Turbo now has electric actuation to provide the exact amount of boost needed at every engine speed.

Every element in our integrated design is manufactured within the Cummins family. That includes features like our proven cooled-EGR subsystem, a high-pressure fuel injection system, patented VG Turbo, Cummins Particulate Filter and a crankcase ventilation system.

Cummins ISX for 2007 is designed for years of reliable service with an absolute minimum of maintenance. The 2007 ISX is offered with a 525-hp rating.

 

Engine ModelAdvertised hpPeak TorqueGoverned Speed
ISX 5255251650 @ 12002000

The dual overhead cam design of the 525-hp ISX engine delivers performance you can count on, in the largest fire equipment under the most demanding duty.

Specifications.
Advertised Horsepower525 hp392 kW
Peak Torque1650 lb-ft2237 N•m
Governed Speed2000 rpm
Clutch Engagement Torque1000 lb-ft1356 N•m
Number of Cylinders6
Oil System Capacity14 U.S. gallons52.9 liters
System Weight3,093 lb1,403 kg
Engine (Dry)3,021 lb1,370 kg
Aftertreatment*72 lb33 kg

*Increase over standard muffler

 

  • Dual Overhead Camshafts - One camshaft drives high-pressure fuel injection for clean, responsive power. The second camshaft operates the intake and exhaust valves, with dedicated lobes for the integrated engine brake.
  • Cummins Intebrake™ - Up to 600 braking horsepower for greater vehicle control, reduced service brake wear.
  • Fully Integrated Electronic Controls - A single ECM (Electronic Control Module) controls the engine and aftertreatment. Also coordinates interaction with the transmission, ABS, engine brake, cooling fan and more.
  • Variable Geometry Turbocharger - Enhanced response and control with electric actuation for infinite adjustment, providing exact boost at any rpm. Sliding-nozzle design increases reliability, durability.
  • Cooled Exhaust Gas Recirculation - Lowers combustion temperatures for reduced emissions and optimized mpg.
  • Cummins Particulate Filter - Fully integrated for uncompromising performance, reliability. Reduces particulate matter 90%.
  • Crankcase Ventilation System - coalescing filter only needs replacement every 3rd to 4th oil change.
  • Patented Mid-Stop Cylinder Liners - Robust design allows for variations in coolant chemistry.
  • High-Pressure Fuel Injection System - For cleaner, more complete combustion.
  • Low Maintenance - Go up to 15,000 miles (24,000 km) between oil drains and filter changes.

     

Maintenance intervals for the lubrication system on the 2007 ISX will not change.

See your Owner's Manual for every detail. And when it's time for maintenance, be sure to visit your Cummins distributor for fast, accurate service.

Maintenance Intervals.
 Miles / KilometersHours Months
Oil and Filter15,000 / mi24,000 km4006
Fuel Filter25,000 mi / 40,000 km8006
Coolant Filter50,000 mi / 80,000 km1,50012
Valve Adjustment500,000 mi / 800,000 km10,00060
Coalescing FilterEvery 3rd to 4th Oil Change
Particulate Filter200,000-400,000 mi (320,000-640,000 km)
For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.