banner image
banner image
engine image

The 2007 ISC is the newest generation of the C Series family - a family that has proven itself reliable and efficient in many years of service in the bus industry. Ratings for the ISC range from 240-300 hp.

Cummins ISC for 2007 reduces emissions by more than 90% while maintaining the traditional values of dependability and efficiency. We achieve this balanced performance with a totally integrated emissions control system that includes a High Pressure Common Rail fuel injection system, our proven cooled-EGR subsystem, the patented Cummins Variable Geometry Turbo (VG Turbo) and a Cummins Particulate Filter.

Maintenance has been kept to an absolute minimum, to keep your operating costs low. The base warranty plan for the ISC is among the best in the industry.

To keep up with the latest information specific to the school bus market, sign up for Cummins Bus News.

View and print a PDF file of our ISC brochure for school bus applications.

 

Engine ModelAdvertised hp (kW)Peak Torquelb-ft (N•m) @ rpmGoverned Speed
ISC 300300 (224)860 (1166) @ 13002200
ISC 285285 (213)800 (1085) @ 13002200
ISC 260260 (194)800 (1085) @ 13002200
ISC 260260 (194)660 (895) @ 13002400
ISC 240240 (179)660 (895) @ 13002400

High pressure fuel injection and revised gear designs combine to make the ISC the quietest engine in its class, reducing driver fatigue and improving safety.

A high-strength block and cylinder head, roller followers, a combination full-flow and bypass oil filter and mid-stop cylinder liners all contribute to enhanced reliability and long engine life.

Specifications.
Advertised Horsepower240-300 hp179-224 kW
Peak Torque660-860 lb-ft895-1166 N•m
Governed Speed2200-2400 rpm
Clutch Engagement Torque500 lb-ft678 N•m
Number of Cylinders6
Oil System Capacity6.3 U.S. gallons23.8 liters
System Weight1,680 lb762 kg
    Engine Weight1,630 lb739 kg
    Aftertreatment*50 lb23 kg

*Increase over standard muffler.

 

Maintenance intervals will not change for 2007. The only additional maintenance required is replacement of the coalescing filter in the crankcase ventilation system and the periodic cleaning of the Cummins Particulate Filter.

ISC Maintenance Intervals.
 Miles / KilometersHoursMonths
Oil and Filter15,000 / 24,0005006
Primary Fuel Filter15,000 / 24,0005006
Secondary Fuel Filter30,000 / 48,0001,00012
Coolant FilterNone*None*None*
Overhead Adjustment150,000 / 241,5005,00048
Std. Coolant Change240,000 / 385,000N/A24
Coalescing FilterEvery 3rd to 4th oil change
Particulate Filter Cleaning200,000-400,000 mi. (320,000-640,000 km)

*If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter.

The Cummins Particulate Filter is designed to last the life of your engine. Regeneration is fully automated and controlled by the ECM. See Owners Manual for complete details.

 

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.

Cummins base engine coverage is designed to give school bus owners every confidence. Cummins also offers extended coverage options on the ISC engine that are among the best in the school bus industry. For specific details, contact your local distributor.