banner image
banner image
ISC Engine Image

Cummins ISC EPA '07 delivers the ideal combination of power, performance, and operating efficiencies for shuttle bus applications.

The High Pressure Common Rail (HPCR) fuel system delivers optimum performance across the entire operating range which will allow smooth acceleration in every gear.

The ISC is designed for years of dependable service by offering features like high-efficiency lube cooler and targeted piston cooling across a wide range of ratings.

In addition to the comprehensive base warranty, it's backed by the biggest customer support network in North America.

To keep up on the latest news and technical advice on Cummins ISC, sign up for our Bus News online newsletter today.

 

Engine ModelAdvertised hpPeak TorqueGoverned Speed
ISC 3303301000 @ 14002200
ISC 3153151000 @ 14002200
ISC 300300860 @ 13002200
ISC 285285800 @ 13002200
ISC 260260800 @ 13002200
ISC 260260660 @ 13002400
ISC 240240660 @ 13002400
Specifications.
Advertised Horsepower240-330 hp179-246 kW
Peak Torque660-1000 lb-ft895-1356 N•m
Governed Speed 2200-2400 rpm
Clutch Engagement Torque 420 lb-ft569 N•m
Cylinders 6
Oil System Capacity 6.3 U.S. gal23.8 liters
System Weight    Engine (dry)   Aftertreatment*1,680 lb1,630 lb50 lb lb762 kg739 kg23 kg
ISC Maintenance Intervals.
Avg. Vehicle SpeedMilesKilometersHoursMonths
10 to 15 mph6,0009,6505006
8 to 10 mph5,0008,0505006
6 to 8 mph4,0006,4505006
4 to 6 mph3,0004,8005006
2 to 4 mph1,5002,4005006
 Miles KilometersHoursMonths
Primary Fuel Filterevery oil change5006
Secondary Fuel Filterevery 2nd oil change1,00012
Coolant FilterNone*None*None*
Overhead Adjustment150,000 mi241,500 km5,00048
Coalescing Filter60,000 mi96,000 km2,00024
Particulate Filter Cleaning200,000-400,000 mi (320,000-640,000 km)

* If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.

For complete warranty details, please see the Worldwide Bus warranty brochure (3381278), or contact your local Cummins distributor.