banner image
banner image
engine image

The ISL is the most popular engine in the transit market, due to its high reliability, low maintenance and fuel efficiency. The ISL incorporates familiar, proven technologies and subsystems: cooled EGR, Cummins patented VG Turbo, High Pressure Common Rail fuel injection, and Cummins Particulate Filter. These technologies have been used in Cummins transit bus engines for years.

The ISL is also easy on the operating and maintenance budget. Based on one of the most fuel-efficient engines in the transit market, the ISL will help keep your fuel bill down. The ISL maintains its long maintenance intervals to make every dollar in your budget go further.

A wide variety of ratings and configurations are available to match your unique operating requirements. Horsepower ratings from 250-330 provide the right performance for any transit bus - 29-foot through 60-foot articulated buses. The ISL is also available in conventional driveline and hybrid-ready configurations. Regardless of your needs, the Cummins ISL is the right engine for every bus, every route.

In addition to our comprehensive base warranty, it's backed by the biggest customer support network in North America.

For the latest news and technical advice on the ISL, sign up for our Bus News online newsletter today. For detailed information on Cummins Transit and Shuttle Buses, download our Transit/Shuttle Bus Brochure.

 

Engine ModelAdvertised hpPeak TorqueGoverned Speed
ISL 3303301100 @ 13002000
ISL 330*3301100 @ 13002000
ISL 280280900 @ 13002200
ISL 280*280900 @ 13002200
ISL 250250730 @ 13002200

* Special Hybrid rating

 

Specifications.
Advertised Horsepower250-330 hp187-246 kW
Peak Torque730-1100 lb-ft990-1491 N•m
Governed Speed 2000-2200
Clutch Engagement Torque 500 lb-ft746 N•m
Cylinders6
Oil System Capacity7.3 U.S. gal27.6 liters
System Weight
   Engine (dry)
   Aftertreatment*
1,685 lb
1,635 lb
50 lb
764 kg
742 kg
22 kg
* Increase over standard muffler
Avg. Vehicle SpeedMilesKilometersHoursMonths
10 to 15 mph6,0009,6505006
8 to 10 mph5,0008,0505006
6 to 8 mph4,0006,4505006
4 to 6 mph3,0004,8005006
2 to 4 mph1,5002,4005006
 Miles KilometersHoursMonths
Primary Fuel Filterevery oil change5006
Secondary Fuel Filterevery 2nd oil change1,00012
Coolant FilterNone*None*None*
Overhead Adjustment150,000 mi
241,500 km
5,00048
Coalescing Filter80,000 mi
128,000 km
2,00024
Particulate Filter Cleaning200,000-400,000 mi (320,000-640,000 km)

* If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter.

 

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.

For complete warranty details, please see the Worldwide Bus warranty brochure (3381278), or contact your local Cummins distributor.