Everyone who's ever worked a farm knows there is no substitute for power. That's why Cummins QSL comes with a torque rise of up to 50% and a peak torque of 1200 lb-ft. It handles the toughest pulls and the roughest work conditions. At the same time, the QSL delivers better fuel economy, has better cold-starting capability and is up to 50% quieter in operation.
Plus, the heavy-duty design of the QSL engine block and components adds reliability and durability you can count on every day, season after season.
Ratings range from 250-350 hp (186-261 kW), with High-Pressure Common Rail (HPCR) fuel system for strong performance at every rpm. A low-maintenance filter assembly is just one of many standard features that minimize downtime for maintenance. Among the many options that let you customize your QSL are Rear Engine Power Take-Off (REPTO) and accessory drives.
Getting the right combination to match your equipment, operating environment and workloads has never been easier. Cummins PowerMatch and Advisor are ready to provide expert assistance with your installation and spec'ing process.
Every QSL engine is covered by Cummins three-step warranty, one of the most comprehensive and simplest plans in the industry.
The QSL is compatible with high sulfur fuels. So whether you're farming in Peoria, Peru or Pakistan, the QSL is a workhorse you can count on. Every time.
QSL Series engines currently meet Tier 2 and Stage II emissions standards, and QSL Series engines - available in June 2005 - will meet every Tier 3 and Stage IIIA emissions standard with minimal changes. The advanced QSL engine platform will be carried forward to Tier 4 and Stage IV through 2015.