image
image
image

Cummins A Series engines give equipment manufacturers a big advantage. Every one of the A Series engine ratings is compliant with Tier 4 Interim, which means no change to the engine through 2012. We also meet Stage IIIA regulations through 2017.

Cummins has been able to meet these standards by using Cummins in-cylinder technology, a technology that provides the highest reliability and performance possible.

Maintenance has been kept to an absolute minimum to lower operating costs.

Specifying the right combination of standard features and options for your equipment is easy. Cummins Advisor provides expert assistance with installations.

Every A Series engine is covered by Cummins three-step warranty, one of the most comprehensive and simplest plans in the industry.

To view or order the A Series brochure, please visit the brochures page.

Engine ModelAdvertised hp (kW) @ rpmPeak Torque lb-ft (N•m) @ rpm
A2300T*60 (45) @ 280060 (45) @ 2800
A230048 (36) @ 280048 (36) @ 2800
A2300 47 (35) @ 2600 108 (146) @ 1600 
A2300 44 (33) @ 2400 108 (146) @ 1600 
A170037 (28) @ 280037 (28) @ 1600
A170031 (23) @ 280069 (93) @ 1600
A1700 31 (23) @ 2800 81 (110) @ 1600 
*Indicates turbocharged rating.  All other ratings are naturally aspirated.
Specifications.
Advertised Horsepower31-60 bhp23-45 kW
Peak Torque69-135 lb-ft93-183 N•m
Number of Cylinders3-4
Oil System Capacity5.1-7.5 U.S. qt4.7-7 liters
Length21.8-24.9 in554-633 mm
Width19-20.6 in484-523 mm
Height25.1-27.4 in638-697 mm
Weight (dry)414-461 lb188-209 kg
  • Forged-steel camshafts and crankshafts for durability
  • One-piece aluminum pistons for dependable performance
  • Cast-iron cross-flow head built to handle extreme pressure.
  • Cast-iron block with dry liners for improved serviceability
  • Heavy-duty bedplate for quieter, smoother operation
  • Gear-driven accessory drive for enhanced reliability
  • Indirect injection for lower noise, reduced emissions and enhanced cold-weather starting
  • SAE "A" mounted hydraulic pump drive
  • Crank PTO drive with 35/42 lb-ft drive capability
  • Single-sided service with lube filter, fuel filter, dipstick and top or side oil fill options
  • Standard or structural oil pans
  • Gear-driven hydraulic pump drives with front- and rear-mounting capabilities
  • Fan height and drive ratio
  • Fans and spacers
  • Glow plugs and other cold-start aids
  • Front- or rear-mounted gear-driven PTO
  • Intake connections (two turbo connection options)
  • Exhaust systems and connections (up or side-out)
Maintenance Intervals.
 HoursMonths
Oil & Filter*2503
Fuel Filter2503
Coolant100012
Antifreeze**100012

*After the initial oil change at 50 hours of operation. The oil change intervals may be adjusted depending on application. Contact your local distributor for information.

**Antifreeze check interval is every 500 hours or 6 months.

 

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.

The base warranty includes full coverage on every A Series engine and branded components, including electrics such as starters and alternators for unlimited hours during the first year of operation, extending through 2 years or 2,000 hours (whichever comes first). The base warranty also includes 3-year/3,000-hour standard protection on major components. 

Three simple steps explain everything you need to know:

Step One: Full coverage on all Cummins industrial engines and branded components with unlimited hours during the first year of operation. This includes Cummins branded electrics such as alternators, starters, etc.

Step Two: Full coverage is extended for the second year, up to 2,000 hours of operation. Total hours are cumulative from the time the engine goes in service.

Step Three: Major components coverage including block, crankshaft, camshaft and rods on all products for the third year or up to 3,000 hours of operation.

Extended coverage is available with our Encompass Protection Plans with the flexibility to meet the needs of your agriculture operation.  Cummins Encompass has you covered, around the clock and around the globe. 

For complete warranty details, please see the US and Canadian warranty brochure (3381321) or International warranty brochure (3381322)

Cummins provides a complete package of services and software to help OEM engineers integrate and optimize A Series engines to their equipment. These include our own staff of application engineers, Advisor software and web-based tools that provide timely assistance to manufacturers everywhere around the globe. This suite of products and services gives more engineering uptime, allowing the OEM staff to spend more time on their equipment and less on the engine. The Cummins advantage starts with Cummins Advisor, a software tool that puts a virtual engineer on the OEM team. This program gives OEM customers the ability to model every installation for virtually every piece of equipment. After taking into account operating conditions, load factor and duty cycle, Advisor guides the user to the best engine and rating match for the equipment. Advisor then builds a virtual model of the intake, exhaust, cooling, fuel and mounting systems to ensure compatibility with other subsystems. If there is a potential issue, Advisor lists alternate options calculated to achieve the performance goals you and your customers expect. This analysis-led approach validates your engine design before you even build a prototype, saving you time and money in the preproduction phase. Most important, it results in equipment that is fully capable of meeting customer expectations - every time.

 

When you install a Cummins A Series engine in your equipment, your customers benefit from the most comprehensive customer support in the world. Cummins has over 5,500 authorized service outlets worldwide, more than any other engine manufacturer, each with a full inventory of Genuine Cummins new and ReCon parts in stock. For customers who prefer to do business online, our QuickServe® Online web site (quickserve.cummins.com) is available 24/7 with parts-ordering information, service bulletins, engineering diagrams and more.

When customers have engine-related questions, our Customer Assistance Center is readily available to provide technical assistance and to help locate service outlets.

Contact Information:

North America
1-800-DIESELS (1-800-343-7357)

Europe, Middle East, Africa
+44 (0) 1327 886464

Other locations
E-mail: cabo.customerassistance@cummins.com