image
image
image

The QSM not only meets Tier 3 and Stage IIIA emissions standards, it uses in-cylinder technology, a simple and cost-effective solution that maintains the proven performance, dependability and durability of the QSM while operating cleanly and efficiently.

Every day, QSM engines are put to the test in farm machinery worldwide. With superior performance that's the result of advanced in-cylinder combustion technology and our responsive wastegated turbo. Both emissions and efficiency are optimized by the QSM's electronically controlled unit injectors, with cam-driven rate shaping.

In addition to providing exceptional reliability and durability, the advanced design of the QSM ensures that maintenance is kept to an absolute minimum. With oil change intervals that are double the previous standards in some applications and an auto-tensioning belt drive.

Available in a range of ratings from 290-400 hp (216-298 kW), the QSM was the first engine in the industry to be certified to EPA Tier 3 levels.

To ensure that every QSM is perfectly matched to every piece of equipment, Cummins PowerMatch and Advisor are ready to provide expert assistance with your spec'ing and installation process.

The QSM comes with virtually every feature standard. Plus, an optional REPTO (Rear Engine Power Take-Off) adds capacity for driving remote-mounted devices.

Every QSM engine is covered by Cummins three-step warranty, one of the most comprehensive and simplest plans in the industry. 

To view and print a PDF file of our Tier 3 and Stage IIIA QSM brochure, click here.

 

Engine ModelAdvertised hp (kW) @ rpmPeak hp (kW) @ rpmPeak Torque lb-ft (N•m) @ rpm
QSM 400*400 (298) @ 2100446 (333) @ 18001400 (1898) @ 1400
QSM 400*400 (298) @ 2100428 (319) @ 19001400 (1898) @ 1400
QSM 400400 (298) @ 2100402 (300) @ 18001400 (1898) @ 1400
QSM 400400 (298) @ 1800400 (298) @ 18001400 (1898) @ 1400
QSM 375375 (280) @ 2100400 (298) @ 18001400 (1898) @ 1400
QSM 360360 (268) @ 2100385 (287) @ 18001350 (1830) @ 1400
QSM 360**360 (268) @ 1800360 (268) @ 18001260 (1708) @ 1400
QSM 350350 (261) @ 2100385 (287) @ 18001310 (1776) @ 1400
QSM 350350 (261) @ 2000372 (277) @ 18001350 (1830) @ 1400
QSM 340**340 (254) @ 1800340 (254) @ 18001260 (1708) @ 1400
QSM 335335 (250) @ 2100365 (272) @ 18001235 (1674) @ 1400
QSM 330330 (264) @ 2100 333 (248) @ 1800 1235 (1674) @ 1400
QSM 300300 (224) @ 2100335 (250) @ 18001050 (1424) @ 1400
QSM 300 300 (224) @ 2000 343 (256) @ 1800 1162 (1575) @ 1400 
QSM 290290 (216) @ 2100320 (239) @ 18001090 (1478) @ 1400

All ratings are intermittent unless otherwise noted. Additional ratings may be available.  Check with your Cummins distributor.

*Indicates a restricted rating.
**Indicates a continuous rating.

The in-cylinder combustion technology, high-pressure injection system and electronic controls of the QSM not only ensure clean operation that meets Tier 3 emissions standards, but also ensures powerful and efficient operation every time. The Electronic Control Module (ECM) continuously monitors data, optimizing the fuel-to-air mixture for maximum combustion. This increases engine responsiveness, improves fuel efficiency and significantly reduces noise levels.

CELECT™ programmable features let you customize engine performance to equipment use.

Specifications.
Engine TypeIn-Line, 6-Cylinder
Displacement660 cu in10.8 L*
Advertised Horsepower290-400 hp216-298 kW
Peak Power320-446** hp239-333** kW
Peak Torque1050-1400 lb-ft1424-1898 N•m
Bore and Stroke4.92 in x 5.79 in125 mm x 147 mm
AspirationTurbocharged and Charge Air Cooled
Oil System Capacity41 U.S. qt39 L*
Coolant Capacity10 U.S. qt9.5 L*
Length51.4 in1306 mm
Width36.0 in914 mm
Height50.4 in1280 mm
Wet Weight2,170 lb984 kg
*L=Liters/Litres
**Restricted rating

The QSM Quantum System provides superior fuel economy with strong engine performance, engine protection and other programmable features. Components include:

  • Wastegated Turbo - Designed for optimum boost, it improves throttle response across operating range
  • The Venturi™ Oil Filter and Lube System - 10-micron LF9001 filter from Fleetguard combines with a new lubrication system. Can double oil change intervals - up to 700 hours in some applications
  • CELECT™ Electronic Engine Management - Provides superior performance, fuel efficiency, diagnostics and prognostics using full-authority electronics. Its programmable features let you customize engine performance to equipment use
  • High-Capacity ECM - New space-efficient Electronic Control Module packs ten times more memory and ten times more processing power
  • Sealed Sensors - Fully sealed to resist water intrusion. Combined temperature and pressure sensors reduce inventory and simplify maintenance with increased reliability
  • Advanced Combustion Technology - Optimized injector tips and a reshaped steel piston bowl improve fuel economy and emissions control with longer oil change intervals
  • Articulated Pistons and Liners - Steel-topped pistons handle higher cylinder temperatures for improved fuel efficiency and emissions control. Patented mid-stop cylinder liners resist cavitation and extend life-to-overhaul
  • The Auto-Tensioning Belt Drive - Self-adjusting for optimum tension, which increases fan, alternator and fan belt life
  • Improved Camshaft Durability - Exhaust valve lobes are designed to improve wear tolerance. The injector lobe profile has been revised to optimize injection

The QSM was designed to deliver more time on the job and less time being serviced. Maintenance intervals have been made longer, and service has been made simpler.

Cummins QSM engines feature a Fleetguard® Venturi™ oil filter in combination with an improved lube system that increases oil flow, reduces lubrication delay at start-up and improves protection. This system allows for oil change intervals of up to 700 hours in some applications.

 

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.

The base warranty includes full coverage on every QSM engine and branded components, including electrics such as starters and alternators for unlimited hours during the first year of operation, extending through 2 years or 2,000 hours (whichever comes first). The base warranty also includes 3-year/10,000-hour standard protection on major components. 

Three simple steps explain everything you need to know:

Step One: Full coverage on all Cummins industrial engines and branded components with unlimited hours during the first year of operation. This includes Cummins branded electrics such as alternators, starters, etc.

Step Two: Full coverage is extended for the second year, up to 2,000 hours of operation. Total hours are cumulative from the time the engine goes in service.

Step Three: Major components coverage including block, crankshaft, camshaft and rods on all products for the third year or up to 10,000 hours of operation.

Extended coverage is available with our Encompass Protection Plans with the flexibility to meet the needs of your agriculture operation.  Cummins Encompass has you covered, around the clock and around the globe. 

For complete warranty details, please see the US and Canadian warranty brochure (3381321) or International warranty brochure (3381322)

Getting every installation right - the first time - is as important to Cummins as it is to you. PowerMatch and Advisor help ensure that we get it right, every time.

PowerMatch.

Cummins PowerMatch helps OEMs optimize engine performance so you can lower fuel consumption, increase operator satisfaction, improve equipment life and protect the customer's investment. PowerMatch tailors engine performance to specific equipment models and applications. Advanced electronics are used to enhance power curves and trim ratings, matching the job the equipment will be doing while taking into account variables such as work environment, load factors, ambient temperature and altitude. PowerMatch can also be used to create a unique torque curve, set up alternate governor settings or set up engine protection features.

Advisor.

Advisor puts a virtual engineer on the OEM team to shorten engineering cycle times and reduce costs. Cummins Advisor models equipment installation for exceptional productivity, reliability and durability. After a comprehensive review of load factors, climates, duty cycle and equipment usage, Cummins Advisor recommends the best engine and rating match for the equipment and operating conditions. It then builds a virtual model of the intake, exhaust, cooling, fuel and mounting systems. When Advisor identifies an issue, it lists acceptable alternatives. This approach allows changes while the equipment design is still "on paper," ensuring optimum performance while minimizing costs. Every time.