Everyone who's ever worked on construction equipment knows, there is no substitute for power. That's why Cummins QSL comes with a torque rise of up to 50% and a peak torque of 1150 lb-ft. It handles the toughest loads and the roughest work conditions. At the same time, the QSL delivers better fuel economy, has better cold starting capability and is up to 50% quieter in operation.
Plus, the heavy-duty design of the QSL engine block and components add reliability and durability you can count on every day, year after year.
Ratings range from 250-350 hp (186-261 kW), with high-pressure fuel injection for strong performance at every rpm. A low-maintenance filter assembly is just one of many standard features that minimize downtime for maintenance. Among the many options that let you customize your QSL are Rear Engine Power Take Off (REPTO) and accessory drives.
Getting the right combination to match your equipment, operating environment and workloads has never been easier. Cummins PowerMatch and Advisor are ready to provide expert assistance with your specing and installation.
Every QSL engine is covered by Cummins three-step warranty, one of the most comprehensive and simplest plans in the industry.