The ISL G is the newest evolution of alternative fuel engine technology, combining all the advantages of clean-burning, natural gas engines with "no compromise" performance for shuttle bus, urban transit, school bus, vocational and urban truck/tractor pick up-and-delivery applications. The ISL G meets US EPA and CARB 2010 emission standards today.
Ratings range from 250-320 horsepower (186-239 kw). Standard features include proven wastegate turbo technology for impressive low-end torque and transient response, with an increase in fuel efficiency. These heavy-duty features give the ISL G outstanding reliability and durability.
Plus, the ISL G sets a new benchmark for lower alternative fuel vehicle life cycle costs. In high fuel use applications, the combination of lower alternative fuel costs, improved fuel economy and lower incremental maintenance costs make it possible to save valuable dollars with a natural gas powered fleet. The ISL G can also operate on biomethane -- renewable natural gas made from biogas or landfill gas that has been upgraded to pipeline and vehicle fuel quality. Biomethane fuel is carbon dioxide (CO2) neutral.
As with all our alternative fuel engines, the ISL G comes with one of the best base warranties in the industry. All backed by the largest customer support network in the industry.
To view and print a PDF file of our ISL G Plus brochure, click here. For additional information, visit cumminswestport.com.