image
image
Dodge Ram

The Cummins 6.7L Turbo Diesel engine is available in Dodge Ram 2500 and 3500 Heavy Duty pickup trucks. It offers more horsepower, more torque, and enables 2010 emissions compliance while delivering these power/torque increases.

The Dodge Ram Chassis Cab comes with a 6.7L Cummins Turbo Diesel-Chassis Cab as standard equipment. It can be upfitted for any kind of commercial duty from hauling lumber to emergency vehicles. Features include a High-Pressure Common Rail Fuel system, a patented Variable Geometry Turbocharger and multiple injection events per cycle for superior power delivery at all rpms with quieter operation.

Over 80% of all Dodge Ram 2500 and 3500 Heavy-Duty diesel owners choose the optional 6.7L Cummins Turbo Diesel. Obviously, having 650 lb-ft of peak torque gives this workhorse a lot of pull.