Cummins Power For Fire And Emergency Vehicles.
Whenever the call comes in, every piece of fire equipment has to be ready to go. And because every second counts, you need Cummins. We offer a full range of EPA-certified engines that meet the latest emissions standards without compromising performance, reliability or durability.
From the industry-leading, dual-overhead-cam 525-hp ISX to the sophisticated electronics of the ISM (340-500 hp) to the exceptional power-to-weight ratio of the ISL (330-400) to the advanced ISC (260-330 hp) and ISB engines (275-300 hp), Cummins has an engine with the right power, performance, dependability and durability to meet your needs.
They are all designed to deliver more power at lower rpms, so you can get the high nozzle velocity you're looking for from an engine that doesn't have to work as hard. Plus, they're all supported by a customer support network that knows the importance of response time.
Plus, when you need rugged, reliable auxiliary power, there's no better choice than an Onan® genset. Cummins engines and Onan gensets are backed by the same worldwide network of distributors/dealers, so we're able to offer design, manufacturing and customer support synergies not found in any other company supporting the fire/emergency industry.
For more details, download our Fire And Emergency Vehicle Engines Brochure.