Cummins ISM is built to respond fast to every emergency. An exceptional power-to-weight ratio and high-pressure fuel injection combine with our patented Variable Geometry Turbocharger to deliver superior throttle response with durability and reliability that you can count on, every call and every run. The ISM also performs strongly at the scene, providing high pumping pressure quietly and efficiently at low rpms. Every time.
Fire and Emergency ratings range from 340 to 500 hp with up to 1550 lb-ft of peak torque. Our patented Variable Geometry Turbo adds performance at every rpm. For extra braking power, we offer the C Brake™ by Jacobs®*, an engine brake specifically designed for the ISM.
Maintenance is minimized, while fuel economy is maximized. And every ISM is backed by the most extensive customer support network in the industry.
Plus, when you need rugged, reliable auxiliary power, there's no better choice than an Onan® genset. Cummins engines and Onan gensets are backed by the same worldwide network of distributors/dealers, so we're able to offer design, manufacturing and customer support synergies not found in any other company supporting the fire/emergency industry.
With an exceptional record for reliability, strong support from our local dealer network, a strong warranty and high-performance engines like the ISM, there's no question why Cummins has become the #1 choice for custom-built fire apparatus everywhere in North America.
For more information on this engine, download the ISM Fire And Emergency Applications Brochure. For details on the full lineup of Cummins engines for fire and emergency vehicles, download the Fire and Emergency Vehicle Engines Brochure.