K19.
K19

The K19 is proof that dependable high-horsepower performance can be delivered in a compact package.  The clean, efficient inline six-cylinder K19 engine design has been in Cummins product line for over 30 years delivering the lowest total cost of ownership while providing maximum productivity and durability.  With ratings from 450 hp to 700 hp (336 – 522 kW), K19 engines have proven performance with the mechanical simplicity of Cummins PT® fuel system. 

Features such as full-authority Cummins CENTRY™ electronic controls provide engine monitoring and automatic timing adjustment for peak performance and fuel efficiency and CENSE™, an electronic monitoring package for increased uptime. 

The robust K19 design is based on the K50 to provide greater durability in high load mining applications such as haul trucks, excavators, blast hole drills & wheeled loaders.  Its simple fuel system and robust mechanical design lends itself to low maintenance requirements to deliver the lowest cost-per-ton for most mine sites worldwide. 

No matter what mining job you have to do – the K19 is designed to work as an integral part of your equipment to provide the lowest cost per ton moved.

The base warranty includes full coverage on K Series engines and branded components, including electrics such as starters and alternators for unlimited hours during the first year of operation, extending through 2 years or 2,000 hours (whichever comes first). The base warranty also includes 3-year/10,000-hour standard protection on major components.  Extended coverage is available with our Encompass protection plans with the flexibility to meet the needs of your mining operation.  Cummins Encompass has you covered, around the clock and around the globe. 

Cummins combines proven performance with advanced technology and a global service and support network with a hard-earned reputation for responding to every need, at every hour of every day.

View a printable file of the K Series brochure.

Ratings.
Engine Model Advertised hp(kW) @ rpmPeak Torque lb-ft (N•m) @ rpmRating Type
KTTA19700 (522) @ 21002014 (2731) @ 1400 Intermittent 
KTA19600 (448) @ 21001650 (2237) @ 1500 Intermittent 
KTA19525 (392) @ 2100 1650 (2237) @ 1300 Intermittent 
KT19450 (336) @ 2100 1125 (1526) @ 1500 Intermittent 
Additional ratings may be available.  Check with your Cummins distributor.
Engine Type Inline 6
Displacement   1156 cu in  19 liters 
Advertised Horsepower 450-700 hp 336-522 kW  
Peak Torque1125-2014 lb-ft1526-2731 N•m
Bore and Stroke 6.25 in x 6.25 in159 mm x 159 mm 
Aspiration 

Turbocharged and Aftercooled

Oil System Capacity 80 U.S. qt 76 liters 
Coolant Capacity 44 U.S. qt 42 liters 
Length 62.0 in 1574 mm 
Width* 31.7-38.4 in 805-975 mm 
Height* 54.0-64.5 in 1371-1638 mm 
Wet Weight* 6000-6170 lb 2722-2799 kg 

*Single stage- two stage

 

Standard Features.
  • PT Fuel System – uses the time-tested and proven PT fuel system for high performance and ease of maintenance.  PT injectors are built to handle high pressures for optimum combustion. 
  • Fillet-Hardened Crankshaft – smaller bolt circle and rolled threads for strength and durability
  • Cummins Prelub System – Distributes and pressurizes oil in the engine before cranking can occur, and is proven to greatly extend life-to-rebuild.
  • Galley-cooled pistons – reduced piston crown temperatures by as much as 100°F (38°C) for enhanced durability, reduced piston ring wear and 30% longer cylinder life. 
  • Turbochargers – Custom-built for K Series engines and are available in single-stage or two-stage configurations to meet any application’s requirement.
Options.
  • Longer Service Intervals - Achieved with optional Centriguard™ centrifuge filters, the CENTINEL™ continuous oil replacement system and the self-cleaning ELIMINATOR™ full-flow/bypass filtration system on select K Series engines.
  • CENTRY™ Electronic Engine Management - delivering 30% better engine response and programmable features to optimize engine performance in response to job requirements and environmental conditions. 
  • Jacket-Water Dual Loop Aftercooling – Ensures full power output at altitudes up to 12,000 feet (3,658 meters).

The Cummins QuickServe® Commitment.
 
Cummins QuickServe offers you factory-certified technicians, the most sophisticated diagnostic and repair tools in the industry, and the largest international parts and service network of any engine manufacturer. Our worldwide team of mobile service technicians is always ready to deliver service when and where you need it. Every minute. Every day. Every year.

Base Warranty.

The base warranty includes full coverage on every K19 engine and branded components, including electrics such as starters and alternators for unlimited hours during the first year of operation, extending through 2 years or 2,000 hours (whichever comes first). The base warranty also includes 3-year/10,000-hour standard protection on major components including block, crankshaft, camshaft and rods.

Extended coverage is available with our Encompass protection plans providing the flexibility to meet the needs of your mining operation.  Cummins Encompass has you covered, around the clock and around the globe.

For complete warranty details, please see the US and Canadian warranty brochure (3381321) or International warranty brochure (3381322)