banner image
banner image
engine image

With ratings from 506-800 hp (377-597 kW), the QSK19 delivers the lowest life cycle cost with the longest life-to-overhaul of any engine in its class.  In the QSK19, standard features like state-of-the-art electronic controls and a modular common-rail (MCR) fuel injection system ensure clean, efficient performance, minimum maintenance and superior uptime for quarry and underground equipment - in the same compact footprint as its K19 predecessor. Optional features help reduce maintenance downtime and costs even further.

The QSK19 with MCR features help reduce noise emissions and engine vibration, resulting in a safer and more comfortable work environment for equipment operators and mine personnel.  Advanced electronic controls enable cold starts down to -5° F (-20° C) without starting aids.

Cummins analysis-led computer modeling has enabled Cummins to optimize the in-cylinder combustion system of the QSK19 which results in achieving U.S. EPA Tier 2 and Tier 3 emissions levels with minimal impact to fuel consumption.

The durability of the base engine is well-proven, with thousands of QSK19 engines in haul trucks, excavators, drills and wheel loaders delivering superior uptime around the world - above ground and below.

Every QSK19 engine is covered by Cummins base warranty, one of the most comprehensive and simplest plans in the industry.

View a printable file of the QSK19 Emissions-Certified brochure.

Engine ModelAdvertised hp (kW) @ rpmPeak Torque lb-ft (N•m) @ rpm
QSK19-800**800 (597) @ 21002275 (3084) @ 1500
QSK19-760 760 (567) @ 21002275 (3084) @ 1500 
QSK19-755 755 (563) @ 1800 2275 (3084) @ 1400 
QSK19-700*700 (522) @ 20002200 (2981) @ 1500
QSK19-700*700 (522) @ 18002200 (2981) @ 1400
QSK19-675*675 (503) @ 18002200 (2981) @ 1400
QSK19-560*560 (418) @ 20001775 (2407) @ 1500
QSK19-525*525 (391) @ 20001775 (2407) @ 1500
QSK19-506* 506 (377) @ 18002032 (2755) @ 1300

Additional ratings are available. Check with your Cummins distributor.

*Tier 3/Stage IIIA rating, all other ratings are Tier 2 certified.
**Restricted rating
Engine TypeIn-Line 6-Cylinder
AspirationTurbocharged and Charge Air Cooled
Displacement1159 cu in19 liters
Bore and Stroke6.25 in x 6.25 in159 mm x 159 mm
Oil System Capacity80 U.S. qt76 liters
Coolant Capacity44 U.S. qt41.6 liters
Length66.1 in1679 mm
Width34.3 in872 mm
Height63.6 in1616 mm
Weight (Dry) 4105 lb 1862 kg 
Weight (Wet)4534 lb2057 kg
  • High Pressure Modular Common Rail (MCR) Fuel System - Cummins high pressure fuel pump and modular common rail system provides full-authority electronic control of the fuel pump and injectors for precise control of both injection pressure and timing. Each injector includes its own integrated accumulator, which helps to eliminate pressure pulsation between injectors and improve stability.
  • Quantum System Electronics - High-speed Electronic Control Module (ECM) with a self-cooling mount is isolated from detrimental vibration loading. A field-proven, fully-sealed wiring harness with fail-safe connectors integrates the ECM with the engine sensors for optimized engine performance, monitoring and protection.  Quantum system technology is ideal for tough mining applications that demand continuous uptime carrying hundreds of tons capacity.
  • High-efficiency Turbochargers from Cummins Turbo Technologies - Feature a turbo speed sensor, watercooled bearing housings and better airflow for maximum power and long-life.
  • State of the Art Combustion Control System - Features enhanced electronics integrated with upgraded sensors and a powerful new Electronic Control Module (ECM) for peak engine performance at all altitudes and under every load condition.
  • Two-Stage Cummins Oil Filters - Combination full-flow and bypass filtration to effectively remove harmful sludge and up to three times as many contaminants to reduce engine wear.
  • Ferrous Cast Ductile Iron Piston - Provide increased strength and durability to handle increased cylinder pressures for longer life-to-overhaul.
  • Prelub™ System - Distributes oil to rifles and friction surfaces and builds oil pressure before cranking can occur.  A pressure switch assures proper oil pressure in the main rifle to reduce the risk of starting the engine without oil in the sump or filters.  Prelub is a standard option on all mining engines due to proven success in extending engine life-to-rebuild.
  • Piston Cooling Nozzles - Deliver a cooling stream of oil beneath each piston crown and bowl rim for long life with increased reliability.
  • Revised Combustion Bowl Geometry - Allows the QSK19 to reach certified emissions levels in-cylinder, eliminating the need for aftertreatment.
  • Advanced Engine Monitoring - Allows you to monitor engine performance cylinder by cylinder on a real-time basis. Also provides trending charts to help you keep preventive maintenance to a minimum without risking engine damage.
  • Premium Fan Drive – Incorporates large matched and sealed bearings, improved oil seals, and an improved idler system.  The fan drives have fixed fan centers with tensioning provided by a manually adjusted and maintenance free idler.  The fan drive is available with or without an electronically controlled oil-actuated fan clutch.

Longer Service Intervals - Achieved with Centriguard™ centrifuge filters, the CENTINEL™ continuous oil replacement system and the self-cleaning ELIMINATOR™ full-flow/bypass filtration system

Centriguard™ Centrifuge Filters - The Fleetguard Centriguard from Cummins Filtration is available for aftermarket installation to complement the spin-on lube filters for greater engine protection. 
CENTINEL™ Continuous Oil Replacement System – Extends oil drain and oil filter life, while improving the protective quality of engine oil.  Minimizes oil disposal costs, reduces downtime and increases productivity. 
ELIMINATOR™ Filtration System – Eliminates oil filter disposal headaches with a full-flow and centrifugal system that incorporates a permanent core. This optional feature eliminates up to 90% of lube system maintenance costs while increasing uptime by allowing 1,000 hours between filter changes.


Many options are available* to ensure your Cummins engine integrates perfectly into your product, including:

Installation configuration – numerous options are available including SAE flywheels and flywheel housings, exhaust outlet configurations, and accessory drive mounts.
Alternators – 24 volt alternators are available in a size to suit your application.
Air Compressors – water cooled and available in single or twin cylinder.
Fan Hubs – multiple combinations of mounting height, drive ratio and spacers ensure compatibility with your cooling package.
Hydraulic Pump Drive – conveniently located within the engine envelope to minimize installation impact.
Cold Starting Aids – grid heater, ether injection and oil pan heaters to help your engine start even in the most extreme temperatures.

*Not all options are available for each engine family. Please contact your local Cummins distributor or dealer for more information.

 

Click here to view a printable file of the Eliminator™ and Centinel™ brochure.

The Cummins QuickServe® Commitment.
 
Cummins QuickServe offers you factory-certified technicians, the most sophisticated diagnostic and repair tools in the industry, and the largest international parts and service network of any engine manufacturer. Our worldwide team of mobile service technicians is always ready to deliver service when and where you need it. Every minute. Every day. Every year.

The base warranty includes full coverage on every QSK19 engine and branded components, including electrics such as starters and alternators for unlimited hours during the first year of operation, extending through 2 years or 2,000 hours (whichever comes first). The base warranty also includes 3-year/10,000-hour standard protection on major components including block, crankshaft, camshaft and rods.

Extended coverage is available with our Encompass protection plans providing the flexibility to meet the needs of your mining operation.  Cummins Encompass has you covered, around the clock and around the globe.

For complete warranty details, please see the US and Canadian warranty brochure (3381321) or International warranty brochure (3381322).