banner image
banner image
engine image

Developed from the Cummins K2000E, the QSK50 builds upon its legendary robustness with an extended ratings range, improved power delivery and upgrades to meet U.S. EPA Tier 2 emissions levels with in-cylinder technology. Single-piece ferrous cast ductile iron pistons contribute to 10% longer life-to-overhaul compared to two-piece designs.

The QSK50 also features the advanced Cummins Modular Common Rail (MCR) fuel system that maintains constant fuel injection pressure at all engine speeds - realizing greater application flexibility and precision by controlling both injection rates and timing. Multiple injection events during each power stroke yield smoother, more consistent power at every rpm.

MCR technology helps to reduce noise emissions (the QSK50 is 80% quieter at idle than the K50) and engine vibration, resulting in a safer and more comfortable work environment for equipment operators and mine personnel.

Cummins analysis-led computer modeling has enabled Cummins to optimize the in-cylinder combustion system of the QSK50 which results in a reduction of NOx by 40% and particulate matter by 60%, achieving U.S. EPA Tier 2 emissions levels with minimal impact to fuel consumption.

Advanced engine monitoring,  an optional feature that lets you monitor equipment performance on the job in real time, and lubrication elements such as Prelub™ help to extend service intervals and achieve a lower cost per ton.

QSK50 customers also benefit from reduced maintenance and exceptional customer support.

Every QSK50 engine is covered by Cummins base warranty, one of the most comprehensive and simplest plans in the industry.

Click here for a printable file of the QSK50 brochure.

Engine ModelAdvertised hp (kW) @ rpmPeak Torque
lb-ft (N•m) @ rpm
Rating
Type
QSK50-20002000 (1492) @ 19005805 (7871) @ 1500Intermittent
QSK50-15001500 (1119) @ 19005042 (6836) @ 1300Intermittent
QSK50-14001400 (1044) @ 18004707 (6382) @ 1300Continuous

Additional ratings may be available. Check with your Cummins distributor or dealer.

Engine Type60° Vee, 16-Cylinder
Displacement3066.4 cu in50.25 liters
Bore and Stroke6.25 in x 6.25 in159 mm x 159 mm
Oil System Capacity216 U.S. qt204 liters
Coolant Capacity170 U.S. qt161 liters
Length110 in2794 mm
Width56 in1422 mm
Height74 in1880 mm
Wet Weight14231 lb6455 kg
  • Quantum System Electronics - High-speed Electronic Control Module (ECM) with a self-cooling mount is isolated from detrimental vibration loading. A field-proven, fully-sealed wiring harness with fail-safe connectors integrates the ECM with the engine sensors for optimized engine performance, monitoring and protection.  Quantum system technology is ideal for tough mining applications that demand continuous uptime carrying hundreds of tons capacity.
  • State-of-the-art Combustion Control System - Features enhanced electronics integrated with upgraded sensors and three powerful CM850 Electronic Control Modules for peak performance at every altitude and under every load condition.
  • High Pressure Modular Common Rail (MCR) Fuel System - Cummins high pressure fuel pump and modular common rail system provides full-authority electronic control of the fuel pump and injectors for precise control of both injection pressure and timing. Each injector includes its own integrated accumulator, which helps to eliminate pressure pulsation between injectors and improve stability.
  • Cummins Turbo Technologies Turbochargers - Feature titanium impellers and watercooled bearing housings for long-term reliability, while a high-capacity compressor provides higher airflows for maximum power and long life.
  • Ferrous Cast Ductile Iron Pistons - Provide increased strength and durability to handle increased cylinder pressures for longer life-to-overhaul.
  • Piston-Cooling Nozzles - Direct a cooling stream of oil beneath each piston crown and bowl rim for long life with increased reliability.
  • Wiring - Safely enclosed inside a foam-filled extruded aluminum channel that is completely sealed from the external environment to prevent chafing and corrosion damage.  DIN-style connections have a locking feature that protect against pin-fretting damage.
  • Prelub™ System - Distributes oil to rifles and friction surfaces and builds oil pressure before cranking can occur.  A pressure switch assures proper oil pressure in the main rifle to reduce the risk of starting the engine without oil in the sump or filters.  Prelub is a standard option on all mining engines due to proven success in extending engine life-to-rebuild.
  • Two-Stage Cummins Oil Filters - Combination full-flow and bypass filtration to effectively remove harmful sludge and up to three times as many contaminants to reduce engine wear.
  • Advanced Engine Monitoring - Allows you to monitor engine performance cylinder by cylinder on a real-time basis. Also provides trending charts to help you keep preventive maintenance to a minimum without risking engine damage.
  • Premium Fan Drive – Incorporates large matched and sealed bearings, improved oil seals, and an improved idler system.  The fan drives have fixed fan centers with tensioning provided by a manually adjusted and maintenance free idler.  The fan drive is available with or without an electronically controlled oil-actuated fan clutch.

Longer Service Intervals - Achieved with Centriguard™ centrifuge filters, the CENTINEL™ continuous oil replacement system and the self-cleaning ELIMINATOR™ full-flow/bypass filtration system

Centriguard™ Centrifuge Filters - The Fleetguard Centriguard from Cummins Filtration is available for aftermarket installation to complement the spin-on lube filters for greater engine protection. 

CENTINEL™ Continuous Oil Replacement System – Extends oil drain and oil filter life, while improving the protective quality of engine oil.  Minimizes oil disposal costs, reduces downtime and increases productivity. 

ELIMINATOR™ Filtration System – Eliminates oil filter disposal headaches with a full-flow and centrifugal system that incorporates a permanent core. This optional feature eliminates up to 90% of lube system maintenance costs while increasing uptime by allowing 1,000 hours between filter changes.

 

Many options are available* to ensure your Cummins engine integrates perfectly into your product, including:

Installation configuration – numerous options are available including SAE flywheels and flywheel housings, exhaust outlet configurations, and accessory drive mounts.

Alternators – 24 volt alternators are available in a size to suit your application.

Air Compressors – water cooled and available in single or twin cylinder.

Fan Hubs – multiple combinations of mounting height, drive ratio and spacers ensure compatibility with your cooling package.

Hydraulic Pump Drive – conveniently located within the engine envelope to minimize installation impact.

Cold Starting Aids – grid heater, ether injection and oil pan heaters to help your engine start even in the most extreme temperatures.

*Not all options are available for each engine family. Please contact your local Cummins distributor or dealer for more information.

 

Click here to view a printable file of the Eliminator™ and Centinel™ brochure.

The Cummins QuickServe® Commitment.

Cummins QuickServe offers you factory-certified technicians, the most sophisticated diagnostic and repair tools in the industry, and the largest international parts and service network of any engine manufacturer. Our worldwide team of mobile service technicians is always ready to deliver service when and where you need it. Every minute. Every day. Every year.

The base warranty includes full coverage on every QSK50 engine and branded components, including electrics such as starters and alternators for unlimited hours during the first year of operation, extending through 2 years or 2,000 hours (whichever comes first). The base warranty also includes 3-year/10,000-hour standard protection on major components including block, crankshaft, camshaft and rods.

Extended coverage is available with our Encompass protection plans providing the flexibility to meet the needs of your mining operation.  Cummins Encompass has you covered, around the clock and around the globe.

For complete warranty details, please see the US and Canadian warranty brochure (3381321) or International warranty brochure (3381322).