Home > Applications > Motorhome

Motorhomes.

 

Premium motorhome buyers don't settle for second best. That's why everyone's number-one choice for diesel-powered motorhomes is Cummins. We offer a broad range of power for every size motorhome on the market:

ISX Dual overhead cams, an integrated engine brake, and up to 600 horsepower.

ISM Designed for long-distance cruising up and down the interstate. With the highest power-to-weight ratio in its class, the ISM 450 and 500 horsepower ratings let you climb every mountain.

ISL Our most popular engine in the motorhome market. Flatten those hills with ratings from 350 to 400 horsepower.

ISC With 330 horsepower and 950 lb-ft of torque, the ISC will get you where you need to go in a hurry. Plus, it's up to 50% quieter than previous models.

ISB An electronic fuel system and a Variable Geometry Turbocharger make the 325-hp ISB up to 80% quieter than its predecessor. It also runs cleaner and faster with better fuel economy and your choice of 600 or 660 lb-ft of torque.

Cummins electronic diesel engines are backed with a 5-year/100,000-mile (160,935 km) standard warranty, which is supported by the most extensive customer support in North America. ISB AD ratings have a standard base warranty of 3 years/75,000 miles (120,701 km).

Coach Care Centers provide you one-stop service and repair for your RV. Many Cummins distributors participate in this new innovative service philosophy that has as its goal to provide you with a one-stop shop ready to repair virtually anything on your motorhome.

To obtain apparel, merchandise, QuickCheck, parts catalogs or service literature, shop on line at the Cummins PowerStore.

Virtually every manufacturer of motorhomes offers Cummins diesel power. Here is a partial list, with links to their web sites.