Home > Applications > Oil & Gas

Oil & Gas.

 

Dependable, durable Cummins diesel and natural gas engines are becoming a bigger part of this business, every day. We offer 14 diesel engines from 1.4 to 60 liters, with 11 natural gas engines from 5.9 to 91 liters. Select an engine from the drop-down menu (above) for detailed information.

Drilling - Cummins supplies power for all your drilling needs, from complete SCR and mechanical power units to loose engines for customized drilling, hoisting and pumping applications. Ratings range from 185-2700 horsepower.

Well Servicing - To meet the severe challenges of blending, cementing, fracturing and acidizing applications, you need the power density, durability and reliability of Cummins power. In addition to our standard ratings, we offer specialized aggressive ratings on many engine models.

Gas Compression - Over 50 years of experience and development goes into every Cummins natural gas engine. The result is superior uptime, durability and performance in compression, generator and pump drivers. Naturally aspirated and turbocharged natural gas engines are available across a wide range of ratings.

Power Units - Cummins is a world leader in the design and manufacture of power units. Whether you're operating a mud pump or a mechanical drill, Cummins delivers the power density you need to get the job done. Our extensive line-up lets you achieve lower life-cycle costs regardless of whether you choose diesel, gasoline or an alternative fuel. Ratings range from 31-1500 hp

Generator Sets - We also manufacture complete generator sets, which include power units with sophisticated electronic controls. Cummins high-speed gensets are lighter, smaller and more fuel-efficient than competitors' medium speed gensets with an engine life of 20,000-25,000 hours. Standby power ratings go up to 2700 kW, with up to 2435 kW in prime power applications.

For additional information about Cummins products, parts and support for the oil and gas industry, please download our Oil And Gas Markets brochure.