When your oil and gas jobs need equipment that can handle a wide range of operating conditions and load factors, you need the precision and flexibility of full-authority electronic controls. That's where Cummins 4-cylinder and 6-cylinder QSB engines make every piece of equipment work harder, longer and better. Every day.
Ratings range from 110-275 hp, with both charge air cooled and turbocharged versions that deliver strong performance at every start. There's even a 24-valve version of our 6-cylinder QSB for applications that require some extra muscle. A low-maintenance filter assembly is just one of many features that minimize downtime for maintenance. Among the many options that let you customize your QSB are packages that reduce the overall noise level by as much as 4 dBA. Plus, the QSB meets every Tier 2/Stage II certification without compromise.
Getting the right combination to match your equipment, the oil and gas operating environment and workloads has never been easier. Cummins PowerMatch and Advisor are ready to provide expert assistance with your spec'ing and installation process.
Every QSB engine comes with a 2-year/2,000-hour base warranty.