banner image
banner image
QSK45 Hi3QTR image

Rock-solid performance makes the QSK45 the engine of choice for your toughest applications in the toughest possible conditions. The 12-cylinder QSK45 combines the exceptional durability of Cummins K Series with a sophisticated electronic control system and CENSE™ engine monitoring. Every component is designed for superior uptime - from its ductile iron pistons to a 38% larger camshaft (for multiple rebuilds), to an extra-wide gear train with high-contact ratio spur gears for handling higher load factors with maximum durability. It delivers exceptional performance and durability with low maintenance and operating costs.

Available in ratings from 1200-2250 hp, the QSK45 uses advanced Quantum System electronics and robust features for superior reliability and durability.

And the QSK45 also meets Tier 2 emissions standards* without compromise.

Every QSK45 engine comes with a full-coverage base warranty on the engine and branded components with unlimited hours during the first year of operation, with 3-year/10,000-hour standard protection on major components.

* The QSK45 meets Tier 2 standards in the U.S. now, which go into effect in 2006 for engines over 750 hp. Cummins Quantum System engines are designed to meet every applicable emissions standard from Tier 1 to Tier 3, and Stage II to Stage III with in-cylinder technology.

 

High technology meets high durability in the QSK45. With its V12 configuration, heavy-duty components and reduced maintenance features, the QSK45 is designed to set new standards for productivity. Its Quantum System full-authority electronic controls take productivity to a whole new level with complete engine control and monitoring for superior performance, fuel efficiency, diagnostics and prognostics. Programmable parameters let you customize engine performance for specific equipment use. And its High-Pressure Common-Rail (HPCR) fuel system maintains high injection pressures regardless of engine speed for exceptional performance. At every rpm.

Specifications.
Engine Type Vee, 4-Cycle, 12-Cylinder 
Displacement 2,746 cu in45 liters
Advertised Horsepower 1200-2250 hp895-1678 kW
Peak Torque 4425-6300 lb-ft @ 1500 rpm5999-8542 N•m
Bore and Stroke 6.26 in x 7.48 in159 mm x 190 mm
Aspiration Turbo Aftercooled 
Oil System Capacity 192 qt.182 liters
Coolant Capacity 116 qt.110 liters
Length 93.4 in2372 mm
Width 61.9 in1572 mm
Height 74 in1880 mm
Weight (wet) 13,500 lb6,123 kg

The features you'll find in the QSK45 let you know that this engine is up to every challenge:

  • High-Capacity Gear Train - Extra-wide design with high-contact spur gears handles higher-capacity loads and provides greater durability.
  • Singe-Piece Piston Design - For maximum durability and performance under extreme pressure, a single-piece piston of ferrous cast ductile iron is utilized.
  • Advanced Power Cylinder Design - Advanced design handles high injection pressures with exceptional durability.
  • Seven-Bolt Cylinder Head - Robust design improves durability and combustion sealing for better fuel economy and performance with lower emissions.
  • Fleetguard® ES Filtration - Fleetguard's ES oil filter can keep your equipment on the job up to 1,000 hours between filter changes if equipped with CENTINEL™, depending on load factors. Combination full-flow and bypass design simplifies service and reduces replacement costs.
  • Cummins Prelub System - Eliminates wear from cold and hot starts - for longer engine life. Integral or remote mounting options.
  • CELECT™ Electronic Engine Management - Programmable features optimize engine performance to specific duty cycles and job requirements. Continuously monitors engine conditions and automatically adjusts for peak operation.

Options include:

  • ELIMINATOR™ Filtration System - Eliminates oil filter disposal headaches with a full-flow and centrifugal system that incorporates a permanent core. This optional feature eliminates up to 90% of lube system maintenance costs while maximizing vehicle uptime.
  • CENTINEL™ Advanced Engine Oil Management System - Totally eliminates oil changes for up to 4,000 hours of operation when used in conjunction with an oil quality program. Fully integrated design modulates burn rate based on load factors. Available with reserve tanks for continuous replenishment.
Maintenance Intervals.

The QSK45 is designed to maximize uptime with advanced filtration and lubrication systems, with standard oil filter changes up to 1,000 hours. With the CENTINEL™ Advanced Engine Oil Management System, you can go 4,000 hours between oil changes.

Plus, with Cummins ELIMINATOR™, you can virtually eliminate filter disposal. The dynamic full-flow and centrifugal filter system incorporates a permanent core and extends maintenance intervals to 1,500 hours. Decreasing lube system maintenance costs by as much as 90%.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.
Cummins QuickServe®.

Cummins QuickServe offers you factory-certified technicians, the most sophisticated diagnostic and repair tools in the industry, and the largest international parts and service network of any engine manufacturer. Our worldwide team of mobile service technicians is always ready to deliver service when and where you need it. Every minute. Every day. Every year.

 

Cummins QSK45 gives you everything you need, with one of the simplest and most comprehensive plans anywhere. Three simple steps explain everything you need to know:

Step One: Full coverage on all Cummins industrial engines and branded components with unlimited hours during the first year of operation. This includes Cummins branded electrics such as alternators, starters, etc.

Step Two: Full coverage is extended for the second year, up to 2,000 hours of operation. Total hours are cumulative from the time the engine goes in service.

Step Three: Major components coverage including block, crankshaft, camshaft and rods on all products for the third year or up to 10,000 hours of operation. Total hours are cumulative from the time the engine goes in service.

For complete warranty details, please see the US and Canadian warranty brochure (3381321) or International warranty brochure (3381322).