Every day, the QSM with Quantum System electronic controls provides high productivity power for equipment on the world's most demanding oil and gas worksites. And every day, they deliver. With superior performance that's the result of advanced combustion technology and our responsive wastegated turbo. Electronically controlled unit injectors, with cam-driven rate shaping, optimize the emissions and efficiency.
Maintenance is kept to an absolute minimum, with oil change intervals that are double the previous standards in some applications, sealed sensors and an auto-tensioning belt drive.
Available in a range of ratings from 245-400 hp, the QSM meets EPA Tier 2 and Euro Stage II as well as EPA Tier 3 and Euro Stage IIIA emissions standards without compromise.
The QSM comes with virtually every feature standard.
To ensure that every QSM is perfectly matched to every piece of equipment, Cummins engineers work with the original equipment manufacturers to shape power curves and ratings to align with work environment, load factors and operating modes. Then, we optimize the engine's performance with other vehicle components and subsystems, using Cummins PowerMatch and Advisor.
Every QSM engine comes with a 2-year/2,000-hour base warranty, with 3-year/10,000-hour standard protection on major components.