Dodge Ram.
The Cummins 6.7 liter Turbo Diesel engine is available in Dodge Ram 2500 and 3500 Heavy Duty pickup trucks. It offers more horsepower, more torque, and enables 2010 emissions compliance while delivering these power/torque increases.
Over 80% of all Dodge Ram 2500 and 3500 Heavy-Duty diesel owners choose the optional 5.9-liter Cummins Turbo Diesel. Obviously, having 610 lb-ft of peak torque gives this workhorse a lot of pull.
The Dodge Ram Chassis Cab comes with a 6.7-liter Cummins Turbo Diesel-Chassis Cab as standard equipment. It can be upfitted for any kind of commercial duty from hauling lumber to emergency vehicles. Features include increased displacement (+13%), a High-Pressure Common Rail Fuel system, a patented Variable Geometry Turbocharger and much more.