banner image
banner image
image

The Cummins ISC has built a reputation of delivering additional performance when a little extra is needed. With 8.3 liters of displacement and the extra horsepower and torque, the ISC is designed to provide the ratings and performance to deal with heavier loads and steeper grades. The ISC also utilizes the Cummins patented Variable Geometry Turbocharger (VG Turbo) and High Pressure Common Rail (HPCR) fuel system to provide enhanced engine response for outstanding driveability. The ISC has long had a low cost of ownership resulting from its exceptional fuel economy and long oil change intervals, but it gets even better because the VG Turbo eliminates the expense and maintenance costs associated with an add-on exhaust brake.

Plus, you get exclusive Cummins programs like Coach Care™ to meet your service needs as you travel across North America in your motorhome. All backed by the most extensive customer support network in North America.

For Cummins-branded merchandise, electronic tools, literature and more, visit our PowerStore web site.

 

Engine ModelAdvertised hp (kW)Peak Torque lb-ft (N•m) @ rpmGoverned Speed
ISC 360360 (268)1050 (1424) @ 14002200
ISC 330330 (246)1000 (1356) @ 14002200

Click any of the above ratings to download an electronic PDF spec sheet.

 

Specifications.
Advertised Horsepower330-360 bhp246-268 kW
Peak Torque1000-1050 lb-ft1356-1424 N•m
Governed Speed2200 rpm
Clutch Engagement Torque500 lb-ft678 N•m
Number of Cylinders6
Oil System Capacity6.3 U.S. gallons23.8 liters
System Weight1,680 lb762 kg
Engine (Dry)1,630 lb739 kg
Aftertreatment*50 lb23 kg

*Increase over standard muffler

Cummins is a pioneer in product improvement. Thus specifications may change without notice.

 

The Holset Variable Geometry Turbocharger (VG Turbo) provides exhaust braking without additional add-on hardware in the exhaust system and eliminates exhaust brake maintenance. The operator activates braking by using the brake switch in the driver's compartment. ISC exhaust braking assists in stopping the motorhome while reducing wear on the service brakes.

image

 

 

 Miles KilometersMonths
Oil and Filter15,000 mi
24,000 km
12
Prefilter/Water Separator Fuel Filter*15,000 mi
24,000 km
12
Pressure-Side Fuel Filter*30,000 mi
48,000 km
12
Coolant FilterNone**None**
Overhead Adjustment150,000 mi
241,500 km
48
Coalescing Filter60,000 mi
96,000 km
24
Particulate Filter Cleaning200,000-400,000 mi
320,000-640,000 km
 

*Oil, fuel and water filters should be changed at every oil change.

**If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter.

For additional details download the ISC RV Maintenance and Operation Guide.

See your Owner's Manual for every detail. And when it's time for maintenance, be sure to visit your authorized Cummins distributor or dealer.

Cummins ISC is fully compatible with long-life coolant/antifreeze formulas which allow changes out to 6 years. Follow maintenance guidelines recommended by the manufacturer for safe use with extended service intervals.

 

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.

Complete warranty details are provided in Cummins Bulletin 3381340

Coach Care™

Coach Care is a network of service centers dedicated to making every maintenance or repair event a pleasant experience. Every Coach Care facility is:

 

  • Designed to meet the needs of motorhome owners
  • A Cummins distributor location, fully certified by Cummins
  • Certified to work on most motorhome chassis
  • Capable of performing many appliance repairs (most locations)
  • Equipped with overnight parking, electrical hookups, sanitation and sewage disposal
  • Located near America's most popular motorhome destinations. Call 1-800-DIESELS (1-800-343-7657) for locations

 

For more information, check out the Coach Care section at www.funroads.com.