banner image
banner image
image

Cummins ISL has the ideal performance for larger, luxury motorhomes. With ratings from 370-425 hp, it has the power to accelerate, at any speed. 1200 lb-ft of peak torque lets you climb steep grades even when towing. The ISL also has a very stout engine brake which provides greater peace of mind on those steep downhill runs. Plus, the engine braking capacity reduces wear on your service brakes, lengthening service intervals and saving you money. And with 20,000-mile (32,000 km) oil change intervals, the ISL makes your maintenance budget go farther.

The ISL was developed to optimize every aspect of the engine's operation utilizing Cummins comprehensive in-house design approach to every engine system from the air intake to the exhaust system. Integration of Cummins advanced electronic controls, VG Turbo, high-pressure fuel system, combustion technology and exhaust aftertreatment is how the ISL delivers on the performance and value expectations of the motorhome owner. And the ISL does it while being certified and compliant to the toughest standards, the 2007 EPA emission regulations.

Plus, you get exclusive Cummins programs like Coach Care™ to meet your service needs as you travel across North America in your motorhome. All backed by the most extensive customer support network in North America.

For Cummins-branded merchandise, electronic tools, literature and more, visit our PowerStore web site.

 

Engine ModelAdvertised hp (kW)Peak Torque lb-ft (N•m) @ rpmGoverned Speed
ISL 425425 (317)1200 (2237) @ 13002200
ISL 400400 (298)1200 (1966) @ 13002200
ISL 370370 (336)1200 (2237) @ 13002200

Click any of the above ratings to download an electronic PDF spec sheet.

 

Specifications.
Advertised Horsepower370-425 bhp276-317 kW
Peak Torque1200 lb-ft1627 N•m
Governed Speed2200 rpm
Clutch Engagement Torque550 lb-ft746 N•m
Number of Cylinders6
Oil System Capacity7.3 U.S. gallons27.6 liters
System Weight1,685 lb765 kg
Engine (Dry)1,635 lb742 kg
Aftertreatment*50 lb23 kg

*Increase over standard muffler

Cummins is a pioneer in product improvement. Thus specifications may change without notice.

 

C Brake™ by Jacobs® is a compression brake designed specifically for the ISL that significantly increases stopping power and reduces wear on service brakes.

image

 

 

 Miles
Kilometers
Months
Oil and Filter20,000 mi
32,000 km
12
Prefilter/Water Separator Fuel Filter*20,000 mi
32,000 km
12
Pressure-Side Fuel Filter*20,000 mi
32,000 km
12
Coolant FilterNone**None**
Overhead Adjustment150,000 mi
241,500 km
48
Coalescing Filter80,000 mi
128,000 km
24
Particulate Filter Cleaning200,000-400,000 mi
320,000-640,000 km
 

*Oil, fuel and water filters should be changed at every oil change.

**If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter.

For additional details download the ISL RV Maintenance and Operation Guide.

See your Owner's Manual for every detail. And when it's time for maintenance, be sure to visit your authorized Cummins distributor or dealer.

Cummins ISL is fully compatible with long-life coolant/antifreeze formulas which allow changes out to 6 years. Follow maintenance guidelines recommended by the manufacturer for safe use with extended service intervals.

 

Complete warranty details are provided in Cummins Bulletin 3381340

Coach Care™

Coach Care is a network of service centers dedicated to making every maintenance or repair event a pleasant experience. Every Coach Care facility is:

 

  • Designed to meet the needs of motorhome owners
  • A Cummins distributor location, fully certified by Cummins
  • Certified to work on most motorhome chassis
  • Capable of performing many appliance repairs (most locations)
  • Equipped with overnight parking, electrical hookups, sanitation and sewage disposal
  • Located near America's most popular motorhome destinations. Call 1-800-DIESELS (1-800-343-7657) for locations

 

For more information, check out the Coach Care section at www.funroads.com.