Cummins owners already get the best mpg. But new technology and options, proper engine and vehicle spec'ing together with engine parameter setting and improved driving techniques could improve your fuel economy and lower your operating costs significantly.
There are four major ways to get Every MPG. Start wherever you want, but be sure to check them all out.
Engine Spec'ing And Parameter Setting.
Your Cummins engine has unique features like Load-Based Speed Control (LBSC) and Gear-Down Protection (GDP) that can help you get the best from your engine - and your drivers. Patented features like Cummins ICON™ can help you save even more by reducing idle time.
Vehicle Spec'ing.
Aerodynamics, your power train selection, the tires you put on and even the oil you use all make a difference. Every mile and every gallon. Check out Dr. Diesel's Secrets to Great MPG for all the detailed information you need.
Trip, Load And Driving Factors.
There can be as much as 30% fuel economy difference between inexperienced and experienced drivers. Seasonal fuel variations can account for up to 15% difference. How heavy your loads are, and the routes you run and more are covered in helpful tips. Check out Dr. Diesel's Secrets to Great MPG for all the detailed information you need.
The next best thing to knowing all the answers is knowing where to get them. When you're ready for every detail, this library of Cummins brochures can help.