ISB6.7 for Fire & Emergency (2013)


ISB6.7 for Fire & Emergency (2013)

ISB6.7 for 2013.

Responding Better. In Every Way.
You know how powerful the throttle response is with a Cummins ISB6.7 diesel. Cummins is just as responsive in developing diesel engines that deliver everything from better fuel economy to improved reliability and durability in 2013.

Better. In Every Detail.
Cummins ISB6.7 is designed to deliver better performance, reliability, fuel economy and durability. It is easily customized using the many electronic engine features and adjustable parameters.  Maintenance is virtually unchanged from previous models. Plus, every ISB6.7 is backed by the largest and most capable customer support network in the business, with Cummins Care representatives available at 1-800-DIESELS™ to answer product questions and provide assistance during a repair or service event from Cummins Care. 

Cummins ISB6.7 responds better where it counts. Every emergency. Every time.

Better. In Action.
There’s no compromise in performance, as the ISB6.7 is rated at 260-360 hp (194-269 kW) with up to 800 lb-ft (1085 N•m) of peak torque. Multiple injection events per cycle make this engine quiet and smooth to operate, so firefighters and ambulance drivers can concentrate better on traffic outside.

Better. With Proven Technology.
In-house development of the entire integrated unit from air handling to exhaust aftertreatment allows us to optimize engine performance and emissions control better than any other engine manufacturer.

Better. For Years To Come.
In addition to a comprehensive base warranty, Cummins offers a variety of extended coverage plans for up to 10 years/200,000 miles (321,869 km).


Cummins PowerSpec is an electronic tool that makes it possible to tailor the operation of Cummins engines in every on-highway application.

Available for: On-Highway, Fire & Emergency

See ISB PowerSpec Engine Features


Advertised Horsepower

260-360 hp

194-269 kW

Peak Torque

660-800 lb-ft

895-1085 Nm

Governed Speed

2600 rpm

Clutch Engagement Torque

400 lb-ft

542 Nm

Number of Cylinders


System Weight

1357 lb

616 kg

    Engine (Dry)

1150 lb

522 kg

    Aftertreatment  System*

207 lb

94 kg

*Increase over standard muffler; does not include chassis OEM-supplied components

Engine Finder Specifications

Certification Level EPA 2013
Power 260 - 360 hp / 194 - 268 kW
Torque 660 - 800 lb-ft / 895 - 1085 N•m


Model Advertised Horsepower (kW) Peak Torque lb-ft (Nm) @ rpm
ISB6.7 360 360 (269) 800 (1086) @ 1800
ISB6.7 340 340 (254) 700 (950) @ 1600
ISB6.7 325 325 (242) 750 (1018) @ 1800
ISB6.7 300 300 (224) 660 (896) @ 1600
ISB6.7 280 280 (209) 660 (896) @ 1600
ISB6.7 260 260 (194) 660 (896) @ 1600


VGT™  Turbocharger from Cummins Turbo Technologies – The patented design is widely recognized as the industry leader for performance. Electric actuation improves precision and responsiveness. The VGT Turbocharger also increases fuel economy and braking horsepower.

High Pressure Commons Rail (HPCR) Fuel System from Cummins Fuel Systems – Higher injection pressures produce quick throttle response at every rpm. Optimized timing increases fuel efficiency, lowers emissions and enables smoother, quieter operation.

Cummins Aftertreatment System from Cummins Emission Solutions – Proprietary system consists of a Diesel Particulate Filter (DPF) and Selective Catalytic Reduction (SCR) technology for near-zero emissions.

Fleetguard® Fuel Filters, Lube Filters and DEF from Cummins Filtration – Fleetguard filters protect against corrosion and contaminants with innovative technology such as NanoNetTM media, which provides 10 times better protection than conventional fuel filters. High quality DEF is widely available at authorized Cummins and Fleetguard locations, as well as in bulk delivery.

Single High-Capacity Electronic Control Module (ECM) – A single ECM manages the engine and aftertreatment system for optimum performance and fuel efficiency.


Maintenance Item




Oil & Filter*

9,000 mi
14,500 km



Fuel Filter

15,000 mi
24,000 km



Standard Coolant

60,000 mi
96,000 km



Valve Adjustment

150,000 mi
240,000 km



Coalescing Filter

75,000 mi
120,000 km



DEF Filter

200,000 mi
320,000 km



Particulate Filter

200,000 mi
320,000 km



Consult your Operations and Maintenance Manual for more information.

*Assuming severe duty cycle for fire/emergency vehicle applications

Brochures Available

Title Bulletin Number Request View  
2013 Driver Tips Card For Fire And Emergency Vehicles 4971424 Request View  Download
2013 Engines And Commercial Mobile Generators For Fire And Emergency Applications Brochure F-2102 4971428 Request View  Download
2013 ISB6.7 For Fire And Emergency Applications Flyer 4971409 Request View  Download