ISX12 SmartAdvantage™ Powertrain - HD Truck (2013)


ISX12 SmartAdvantage™ Powertrain - HD Truck (2013)

ISX12 SmartAdvantage™ Powertrain
The Smart Way To Get A 2-4% Fuel Economy Advantage.

The ISX12 SmartAdvantage™ Powertrain takes the power of the Cummins ISX12 engine with SmartTorque2 (ST2) and combines it with the smooth shifting of the Eaton Fuller Advantage® 10-speed automated transmission for improved fuel economy. The engine and transmission share critical data, determining the torque required to deliver the power level that drivers need. Error-free, guessproof shifting makes every driver in your fleet as efficient as your best driver.


Cummins ISX12 with SmartTorque2
Building upon the proven technology and performance of the ISX15 SmartAdvantage Powertrain, we are now offering the ISX12 with SmartAdvantage. This powertrain is a perfect choice for regional haul applications and day cab operators who want smooth performance, proven reliability, and reduced operating costs. This fully-integrated package delivers 2-4% better fuel economy while achieving near-zero emissions with the Cummins Aftertreatment System.

The ISX12 with SmartTorque2 (ST2) is available exclusively with the SmartAdvantage™ Powertrain. Higher torque is delivered earlier in the rpm range so you can cruise at 1250-1340 rpm and still get the torque and power needed to match real-time load demand. Fuel economy is improved through the combination of downspeeding, optimized communications between the engine and transmission, and the effective use of direct drive. These advanced technologies make it easier for drivers to operate within a larger "sweet spot" for better fuel economy. The 425hp (317kW) rating includes proprietary SmartTorque2 as well as Vehicle Acceleration Management.

SmartTorque2 automatically senses vehicle weight, grade and operating gear, then selects the optimum torque for the best fuel economy and performance in every gear. Whether you are driving up a hill, merging onto the highway or passing slower traffic, the SmartAdvantage Powertrain provides the power you need, when you need it.

Cummins Vehicle Acceleration Management (VAM) is a unique electronic feature that is automatically enabled in Cummins ISX12 engines in the SmartAdvantage™ Powertrain. It assists with the acceleration rate from the launch of the vehicle, maintaining more consistent acceleration due to a more efficient transition through the gears. VAM results in a smoother acceleration experience for the driver and reduced driveline wear, while increasing fuel economy.

Eaton Fuller Advantage 10-Speed Automated Transmission
New features of the Eaton Fuller Advantage 10-Speed Automated Transmission include the strategic use of lightweight components and Precision Lubrication. Small-step technology enables downspeeding in overdrive and efficiency in direct drive. Optimized shifting is based on grade, vehicle weight, engine torque and throttle position.

Fuel economy is further enhanced through precision lubrication. Precision lubrication technology reduces churning losses, and eliminates the need for a cooler in most applications, for reduced weight and increased reliability.

For additional details about Eaton’s Fuller Advantage 10-Speed Automated Transmission, visit


Cummins PowerSpec is an electronic tool that makes it possible to tailor the operation of Cummins engines in every on-highway application.

Available for: On-Highway, Heavy-Duty Truck

See ISX PowerSpec Engine Features


Advertised Horsepower

425 hp

317 kW

Peak Torque

1350/1650 lb-ft

1830/2237 Nm

Governed Speed

2100 rpm


Clutch Engagement Torque

800 lb-ft

1085 Nm

Number of Cylinders



Engine Weight (Dry) 

2640 lbs 

1197 kg 

Engine Finder Specifications

Certification Level EPA 2013
Power 425 hp / 317 kW
Torque 1350 - 1650 lb-ft / 1830 - 2237 N•m




hp (kW)

Peak Torque
Lb-ft (Nm) @ rpm

Eaton FAOM-13810S-EC3

Cummins ISX12 425 SA

425 (317)

1350/1650 (1830/2237) @ 1100


VGT™ Turbocharger from Cummins Turbo Technologies – The patented design is widely recognized as the industry leader for performance. Electric actuation improves precision and responsiveness. The VGT Turbocharger also increases fuel economy and braking horsepower.

XPI Fuel System From Cummins Fuel Systems – Delivers superior performance regardless of engine rpm. Multiple injection events per cycle improve fuel efficiency and enable smoother, quieter operation.

Cummins Aftertreatment System from Cummins Emission Solutions – Proprietary system consists of a Diesel Particulate Filter (DPF) and Selective Catalytic Reduction (SCR) technology for near-zero emissions.

Fleetguard® Fuel Filters, Lube Filters and DEF from Cummins Filtration – Fleetguard filters protect against corrosion and contaminants that can cause performance issues. High quality DEF is widely available at authorized Cummins and Fleetguard locations, as well as in bulk delivery.

Single High-Capacity Electronic Control Module (ECM) – A single ECM manages the engine and aftertreatment system for optimum performance and fuel efficiency.


Duty Cycles*




Oil & Filter

35,000 mi
56,000 km

25,000 mi
40,000  km

15,000 mi
24,000 km

Fuel Filter

35,000 mi
56,000 km

30,000 mi
48,000 km

30,000 mi
48,000 km

Coolant Filter**

50,000 mi
80,000 km

Valve Adjustment

250,000 mi
400,000 km

Coalescing Filter

150,000 mi
240,000 km

DEF Filter

300,000 mi
480,000 km

Particulate Filter Cleaning

200,000 mi
320,000 km

*Light Duty > 7 mpg; Normal Duty = 7-6 mpg, Severe Duty < 6 mpg

**With appropriate filter

For complete maintenance information, please consult your Owner’s Manual or Operations and Maintenance Manual.

To download a PDF of these maintenance intervals, please click here.

Brochures Available

Title Bulletin Number Request View  
2013 Driver Tips Card - French 4971407 Request View  Download
2013 Driver Tips Card - Spanish 4971408 Request View  Download
Cummins Driver Lamp Identification Card 4971518 Request View  Download
Cummins Driver Lamp Identification Card - French 4971521 Request View  Download
Cummins Driver Lamp Identification Card - Spanish 4971522 Request View  Download
Top 10 Ways Cummins Is Redefining Value Brochure 4971510 Request View  Download
Top 10 Ways Cummins Is Redefining Value Brochure - French 4971511 Request View  Download