Emissions Compliance Just Got More Affordable

Cummins is pleased to announce a 20% price reduction on Genuine Cummins Diesel Particulate Filters (DPFs). Prices have been reduced to provide genuine value to customers and further improve total cost of ownership.

From January 1, 2016 until December 31, 2016 customers can enjoy reduced prices on:

⚫ EPA 2007 DPFs: ISB, ISC, ISL and ISX
⚫ EPA 2010 DPFs: ISB, ISC and ISL
⚫ EPA 2013 DPFs: ISB, ISL and ISX.

Genuine Cummins DPFs are built to Cummins exact specifications for performance and reliability, while meeting the most stringent emissions regulations. It's not always easy to spot the differences between Genuine Cummins DPFs and non-genuine DPFs, but there are indeed differences. These differences can have a huge impact on performance and reliability in the long run.

Non-genuine DPFs demonstrated lower cell density and lower porosity. They also contained a smaller median pore size and thicker walls. These differences can result in higher backpressure, as well as a faster rate of soot build-up. Higher backpressure can reduce performance, while faster soot build-up requires more frequent cleaning. Our analysis also discovered that non-genuine DPFs have a lower thermal shock parameter than Genuine Cummins DPFs, making non-genuine DPFs more susceptible to cracking due to rapid changes in temperature.

You may save a few dollars up-front on a non-genuine DPF, but you may end up paying a lot more in the long run with more frequent cleaning, reduced performance and additional downtime. The few dollars saved up-front can end up costing you a lot more in the future. So don’t take the risk of using a non-genuine DPF. You need a Genuine Cummins DPF for optimum performance, reliability and durability.

Genuine Cummins quality is the reason that Genuine Cummins DPFs include a full factory warranty. With Cummins comprehensive warranty, every Genuine Cummins DPF is backed 100% for parts, labor, progressive damage and consumables, with no deductible.

Find a Cummins Sales or Service Location