QSK23 for Agriculture (Tier 2)


QSK23 for Agriculture (Tier 2)Whether you are looking at powering new equipment or repowering an older machine, the Cummins QSK23 is the answer every time. It delivers the performance and durability you need and the low maintenance and operational costs today's business climate demands.

Available from 760- through 950-hp ratings, these powerful engines come with high-tech electronic standard features for superior reliability and durability on every job. And with Cummins Advisor you can tailor the installation to take into account everything from load factors to operating climate for optimum performance.

Every QSK23 engine is covered by Cummins three-step warranty, one of the most comprehensive and simplest plans in the industry.


Smart torque across the rpm range gives the QSK23 the power to pull away quickly and maintain speed on an uphill climb, no matter how heavy the load. A high-pressure injection (HPI) fuel system injects fuel at 29,000 psi for the best fuel economy of any engine in its class, while maintaining low emissions. Plus, the QSK23 has an underplate, a floating head cover, integrated front and rear gear housing and a rear gear train, all to keep engine noise to a minimum. That's something everyone on a work site can appreciate.

Advertised Horsepower

760-950 hp

567-708 kW

Peak Torque

2401-2893 lb-ft

3255-3922 N•m




Oil System Capacity

55 U.S. qt

52 liters


78.5 in

1994 mm


42 in

1068 mm


66.7 in

1694 mm

Weight (wet)

6,300 lb

2,858 kg

Engine Finder Specifications

Certification Level Tier 2 / Stage II
Power 760 - 950 hp / 567 - 708 kW
Torque 2558 - 2897 lb-ft / 3468 - 3928 N•m


Engine Model

Advertised hp (kW) @ rpm

Peak Torque lb-ft (N•m) @ rpm


950 (708) @ 2100

2897 (3928) @ 1400


950 (708) @ 1800

2875 (3776) @ 1400


860 (641) @ 2100

2785 (3776) @ 1400


860 (641) @ 1880

2785 (3776) @ 1400


760 (567) @ 2100

2558 (3468) @ 1350


760 (567) @ 1800 

2558 (3468) @ 1350 

*Continuous Rating


Cummins QSK23 shares the proven power cylinder design of our QST30 and QSK78 engines, for reliability and durability you can count on. Every day and every year. Here are just some of the heavy-duty components that make the QSK23 an excellent choice for the largest agricultural equipment.

  • One-Piece Cast Iron Block - Heavy-duty design with wide cylinder spacing for long life and excellent rebuildability
  • Full-Authority Electronic Controls - Sophisticated electronic controls optimize combustion based on engine load, atmospheric conditions, even fuel quality; they also provide advanced monitoring, diagnostic and reporting capabilities, with integrated engine protection features
  • High-Pressure Injection - Works at up to 29,000 psi to optimize engine response with the best fuel economy and lowest emissions
  • Precision-Honed Cylinder Liners - Precise liner machining with superior metal technology creates exceptional surface smoothness and durability; made of ferrous cast ductile iron so that expansion and contraction won't cause excess wear
  • Ferrous Cast Ductile Iron Pistons - For even expansion and contraction during thermal cycles; the same technology found in our 3500-hp QSK78
  • Large-Diameter Camshaft - 105 mm of hardened surfaces handle high load capacities; created specifically to work with high-pressure injection systems
  • Rear Gear Train - Significantly reduces engine noise
  • Seven-Bolt Cylinder Head - Delivers increased clamping force, enabling high cylinder and injector pressures
  • Two-Stage Oil Filter - Combination full-flow and bypass oil filter reduces maintenance costs as it extends service intervals


Maintenance Intervals

Every mechanic knows, simpler is better. That's why Cummins QSK23 has an in-line 6-cylinder configuration, versus the competition's V-12.The less time an engine spends in service, the more productive it is on the job. That's why Cummins QSK23 engines require oil and oil filter changes every 250 hours or 6 months. When service is needed, the oil pump, water pump and accessories are all front-mounted and easy to reach.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.

Brochures Available

Title Bulletin Number Request View  
Encompass Tri-Fold Mailer 3624570 Request View  Download