QuickCheck Download

The QuickCheck software is included with the installation of PowerSpec PC on your PC or laptop.  Simply download the latest version of PowerSpec PC here.

  1. Attach the QuickCheck Handheld Computer to your PC or laptop using the USB cable.  Verify the QuickCheck device is powered on.  If not, press the red power button on the keypad.
  2. Launch the PowerSpec PC application.  QuickCheck updates (if any) will occur automatically during the PowerSpec-to-QuickCheck synchronization process

What’s New

QuickCheck (Available in PowerSpec PC V5.5.2.5)

  • Initial QC5600 software release
  • QuickCheck software now only available with the installation of PowerSpec PC
  • Supports Windows 7 and newer the Operating Systems. Dropped XP support

PowerSpec CE

  • 2013 Cummins Engine Support
For help with QuickCheck, call 1-800-433-9341 and select option 2.