QSB6.7 for Rail


QSB6.7 for RailThe Tier 3/Stage IIIA QSB6.7 engine is one of the Quantum Series of rail engines from Cummins with innovative technology that delivers more for less.

The QSB6.7 has more power, more torque and higher durability – all while achieving lower fuel consumption, lower emissions and less servicing. Using the Cummins PowerMatch tool set, it is possible to custom-tailor the engine torque curves and calibration features tothe specific operation of the equipment. This means higher productivity and fuel efficiency benefits for the rail operator.

The QSB6.7 has been designed with features which include:

• Tier 3/Stage IIIA emissions capability
• increased durability and reliability
• lower total life costs of ownership
• high power and torque

The QSB6.7 is designed to provide the operator superior value and reliability, while meeting stringent worldwide emissions standards.

Engine Finder Specifications

Certification Level Tier 3 / Stage IIIA

Brochures Available

Title Bulletin Number Request View  
Cummins Engines For Rail Applications Brochure 4087364 Request View  Download
Engines For Maintenance Of Way Brochure 4087296 Request View  Download
QSB6.7 For Rail Applications Tier 3/Stage IIIA Spec Sheet - A4 Format 4087205 View  Download
Tier 4 Interim Customer Testimonial Brochure 4087166 Request View  Download