QSK23 for Rail


QSK23 for RailThe QSK23 engine with High Pressure Injection Fuel System (HPI) is a new addition to the Quantum Series of rail engines from Cummins with innovative technology that delivers more for less.

The QSK23 with HPI has more power, more torque and higher durability – all while achieving lower fuel consumption, lower emissions and less servicing. Life cycle costs are significantly reduced, and with a highly advanced CELECT electronic management system, the engine sets unbeatable standards in rail diesel productivity.

Released specifically for the rail engine market, the QSK23 with HPI has been designed with features which include:

  • Tier 1/Stage 1, Tier 2/Stage IIA, Stage IIIA and Tier 4 Final emissions capability
  • increased durability and reliability
  • lower total life costs of ownership
  • high power and torque

The benefits of QSK23 with HPI advanced engineering are apparent on the balance sheet. Versus the original Cummins VTA28 engine the 23 liter provides a 25% increase in life to overhaul, up to 30% improvement in fuel economy and significantly reduced emissions and smoke. Due to its compact nature, the engine has the capability of replacing both in-line and Vee engine configurations, while providing all the benefits expected from Cummins.

Engine Finder Specifications

Certification Level Tier 4 Final / Stage IV
Tier 3 / Stage IIIA

Brochures Available

Title Bulletin Number Request View  
Cummins Engines For Rail Applications Brochure 4087364 Request View  Download
Cummins Rail Newsletter - A4 Format 5410606 View  Download
QSK23 Rail Flyer 4087309 Request View  Download