K50-CP C Power Marine Genset


K50-CP C Power Marine Genset

1050-1240 kWe

  • World-class Cummins diesel engines matched to industry-leading Cummins alternators. Designed, integrated and assembled for optimal efficiency and performance
  • Engineered for the tough demands of the marine environment with superior durability and high uptime requirements
  • Simplified vessel integration with less complex mechanical connections
  • Available with multi-station alarm and monitoring panels via a local digital network to match application requirements
  • Integrated alarm system can be configured to communicate with ship’s central data systems
  • Flexible configurations available to customize the generating set to the vessel’s operating requirements
  • Comprehensive warranty applies to entire generating set and is valid globally
  • Packaged at G&M Tex Ltd in Ipswich, U.K.


Engine Model KTA50-D(M1)
Alternator STAMFORD PM734E

Product Dimensions and Weight

Overall Length

mm (in)



Overall Width

mm (in)



Overall Height

mm (in)



Overall Weight

kg (lb)



Dimensions may vary based on selected engine configuration

Engine Finder Specifications

Certification Level IMO Tier II


KC- and HX-Cooled Ratings for Ships Service Power

Genset Model





Rating Definition






380 | 400 | 415 | 440

Prime Power






416 | 440 | 460 | 480

Prime Power


 For more information on marine ratings, click here. For more on marine emissions information, click here.


Engine Features

  • Rugged V-16 cylinder turbocharged diesel engine with electronically governed fuel system provides excellent fuel economy and low maintenance requirements. Optional hydraulic backup speed governor
  • Available in heat exchanger or keel cooled configurations
  • Conforms to SOLAS surface temperature requirements and classifiable for Unmanned Machinery Space (UMS) applications as defined by IACS society rules
  • IMO emissions certified by Lloyd’s Register; Classification Society type approvals available
  • Classed level units fitted with superior aluminum extruded wiring harness, duplex filtration and type-approved hardware

Alternator Features

  • 6 wire, 3-phase alternator provides a broad range of re-connectable outputs
  • Designed specifically for marine applications with an IP23 rating
  • Two bearing alternator close coupled by a class approved flexible coupling using a permanent magnet generator provides constant excitation under all conditions
  • Standard 2/3 pitch windings avoid excessive neutral currents
  • Classifiable for Unmanned Machinery Space (UMS) applications as defined by IACS society rules
  • Dynamically balanced rotors with sealed-for-life ball bearings
  • Integrated anti-condensation heaters and two sets of RTDs

Brochures Available

Title Bulletin Number Request View  
C Power Marine Gensets Brochure 4081909 View  Download
C Safe Marine Gensets Brochure 4081908 View  Download
Marine Commercial Transport Brochure 4082096 Request View  Download
Marine Defense Brochure 4087453 Request View  Download
Marine Defense Brochure – A4 Format 4087463 View  Download
Marine Products Guide 3381946 Request View  Download

Technical Documents Available

Title Bulletin Number View  
C Power Classed Base Panel User Manual Auto Maskin 06322 View  Download
C Power Classed Remote Panel User Manual Auto Maskin View  Download
C Power O&M Manual View  Download
C Power Unclassed Base Panel User Manual ComAp View  Download
K38-CP and K50-CP Control Panel Wiring Diagram 4930117 View  Download
K38-CP and K50-CP Marine Generator Set Wiring Diagram 4082011 View  Download
K50-CP HX Marine Generator Set Installation Drawing 3170716 View  Download
K50-CP KC Marine Generator Set Installation Drawing 3170715 View  Download
K50-CP Marine Generator Set Performance Curve 1050 kWe @ 50 Hz MG 6385 View  Download
K50-CP Marine Generator Set Performance Curve 1240 kWe @ 60 Hz MG 6387 View  Download