X15 (Stage V)


X15 (Stage V)


The X15 for Stage V applications will retain the same DPF-SCR aftertreatment system in order to provide ongoing installation continuity for OEMs in higher-output, more specialised machines. The X15 carries forward to Stage V certification with no modification required to the existing engine architecture – leading the way for other Stage V designs.



Power 450-675 hp.         Torque 1650-2050 lb-ft

Engine Finder Specifications

Certification Level Stage V
Power 450 - 675 hp / 336 - 503 kW
Torque 1650 - 2050 lb-ft / 2237 - 2779 N•m